Hydraulic Cylinders – CH

CH(D)Q, Compact Type, Low Pressure Hydraulic Cylinder, Double Acting Single Rod

CH(D)Q, Compact Type, Low Pressure Hydraulic Cylinder, Double Acting Single Rod

CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.

  • Compact hydraulic, double acting single rod cylinder
  • Bore sizes (mm): 20, 32, 40, 50, 63, 80, 100
  • Stroke (mm): 5 to 100
  • 3.5Mpa with short overall length
  • Auto switch capable

CH(D)Q, Compact Type, Low Pressure Hydraulic Cylinder, Double Acting, Double Rod

CH(D)Q, Compact Type, Low Pressure Hydraulic Cylinder, Double Acting, Double Rod

CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.

  • Compact hydraulic, double acting double rod cylinder
  • Bore sizes (mm): 20, 32, 40, 50, 63, 80, 100
  • Stroke (mm): 5 to 100
  • 3.5 Mpa with short overall length
  • Auto switch capable

CH(D)M, Round Type, Low Pressure Hydraulic Cylinder, 20-40mm Bore

CH(D)M, Round Type, Low Pressure Hydraulic Cylinder, 20-40mm Bore

CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.

  • Round type low pressure hydraulic cylinder
  • Bore sizes (mm): 20, 25, 32, 40
  • Standard strokes (mm): 25 to 800
  • 3.5MPa
  • 5 mounting types
  • Auto switch capable

CHN, Small Bore Hydraulic Cylinder

CHN, Small Bore Hydraulic Cylinder

CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.

  • Nominal pressure: 7 MPa
  • Bore size (mm): 20,25,32,40
  • Equipped with cushion mechanism
  • Reduced cross sectional area
  • Lightweight with Built-in magnet

CH(D)A, Tie-Rod Type Low Pressure Hydraulic Cylinder, 40-160mm Bore

CH(D)A, Tie-Rod Type Low Pressure Hydraulic Cylinder, 40-160mm Bore

CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.

  • Tie-rod type low pressure hydraulic cylinder
  • Bore sizes (mm): 40, 50, 63, 80, 100, 125, 160
  • Standard strokes (mm): 25 to 1500
  • 3.5MPa
  • 8 mounting styles
  • Aluminum tube type is auto switch capable

CH(D)A, Tie-Rod Type Hydraulic Cylinder, Double Acting, Double Rod

CH(D)A, Tie-Rod Type Hydraulic Cylinder, Double Acting, Double Rod

CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.

  • Tie-rod type low pressure hydraulic cylinder, double acting double rod
  • Bore sizes (mm): 40, 50, 63, 80, 100, 125, 160
  • Stroke (mm): 25 to 1200
  • Nominal pressure 3.5MPa
  • 5 mounting styles
  • Aluminum tube type is auto switch capable up to bore size 100mm

CH(D)KD(20-25), Compact Hydraulic Cylinder Series

CH(D)KD(20-25), Compact Hydraulic Cylinder Series

CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.

  • JIS standard compact hydraulic cylinder
  • Nominal pressure: 10MPa
  • Bore sizes: 20~25
  • Mounting: basic type
  • Auto switch capable

CH(D)KD(32-100), Compact Hydraulic Cylinder Series

CH(D)KD(32-100), Compact Hydraulic Cylinder Series

CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.

  • JIS standard compact hydraulic cylinder
  • Nominal pressure: 10MPa
  • Bore sizes: 32~100
  • Mounting: basic type
  • Auto switch capable

CH(D)KG(20-25), Compact Hydraulic Cylinder Series

CH(D)KG(20-25), Compact Hydraulic Cylinder Series

CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.

  • JIS standard compact hydraulic cylinder
  • Nominal pressure: 16MPa
  • Bore sizes: 20~25
  • Mounting: basic type
  • Auto switch capable

CH(D)KG(32-100), Compact Hydraulic Cylinder Series

CH(D)KG(32-100), Compact Hydraulic Cylinder Series

CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.

  • JIS standard compact hydraulic cylinder
  • Nominal pressure: 16MPa
  • Bore sizes: 32~100
  • Mounting: basic type
  • Auto switch capable

CH(D)SD, ISO Standard Hydraulic Cylinder, Nominal Pressure (10MPa)

CH(D)SD, ISO Standard Hydraulic Cylinder, Nominal Pressure (10MPa)

CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.

  • Projection area, weight, and overall length has been reduced when compared to the CH2 series
  • Applicable bore sizes: 40mm, 50mm, 63mm, 80mm, 100mm
  • Nominal pressure: 10 MPa
  • Available in 25mm to 1000mm strokes depending on bore size selection
  • Auto switch capable

CH(D)SG, ISO Standard Hydraulic Cylinder, Nominal Pressure (16 MPa)

CH(D)SG, ISO Standard Hydraulic Cylinder, Nominal Pressure (16 MPa)

CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.

  • Projection area, weight, and overall length has been reduced when compared to the CH2 series
  • Applicable bore sizes: 32mm, 40mm, 50mm, 63mm, 80mm, 100mm
  • Nominal pressure: 16 MPa
  • Available in 25mm to 1000mm strokes depending on bore size selection
  • Auto switch capable