Industrial Filters – FGE

FGE, Medium Flow Rate, V-band Type Industrial Filter, Vessel Series

FGE, Medium Flow Rate, V-band Type Industrial Filter, Vessel Series

Suitable for medium flow rate and low pressure filtration, the FGE industrial filter series can be used with a wide range of fluids.  The FGE is available in two styles, a V-band type and a bolt tightening type.  Element replacement is easy with the FGES and FGEL V-band types.

  • Suitable for medium flow rate and low pressure filtration
  • Easy element replacement of the V-band type (with cover anti-scattering mechanism)
  • Can be used with a wide range of fluids

 


FGE, Medium Flow Rate, Bolt Tightening Type , Industrial Filter, Vessel Series

FGE, Medium Flow Rate, Bolt Tightening Type , Industrial Filter, Vessel Series

Suitable for medium flow rate and low pressure filtration, the FGE industrial filter series can be used with a wide range of fluids.  The FGE is available in two styles, a V-band type and a bolt tightening type.  Element replacement is easy with the FGES and FGEL V-band types.

  • Bolt tightening type industrial filter
  • Suiable for medium flow rate and low pressure filtration
  • Possible to use with a wide range of fluids

Standard Element, Sintered Metal

Standard Element, Sintered Metal

Suitable for medium flow rate and low pressure filtration, the FGE industrial filter series can be used with a wide range of fluids.  The FGE is available in two styles, a V-band type and a bolt tightening type.  Element replacement is easy with the FGES and FGEL V-band types.

  • Sintered metal elements: bronze, stainless steel 316
  • Outstanding mechanical strength, heat resistance and chemical resistance
  • High filtration accuracy

 


Standard Element, Fiber (Honeycomb)

Standard Element, Fiber (Honeycomb)

Suitable for medium flow rate and low pressure filtration, the FGE industrial filter series can be used with a wide range of fluids.  The FGE is available in two styles, a V-band type and a bolt tightening type.  Element replacement is easy with the FGES and FGEL V-band types.

  • 4 types of materials w/different characteristics so filters are applicable to any application
  • Excellent particle capturing capacity extends element life and makes them economical
  • Elements are disposable so maintenance and replacement are easy

Standard Element, Paper

Standard Element, Paper

Suitable for medium flow rate and low pressure filtration, the FGE industrial filter series can be used with a wide range of fluids.  The FGE is available in two styles, a V-band type and a bolt tightening type.  Element replacement is easy with the FGES and FGEL V-band types.

  • Pleated cartridges for a large filtration area
  • Elements are economical due to long service life
  • Ideal for filtration of hydraulic oil, lubricating oil, fuel oil, oils for liquid gas industry, dry inert gases and dry air

Standard Element, Micro-mesh

Standard Element, Micro-mesh

Suitable for medium flow rate and low pressure filtration, the FGE industrial filter series can be used with a wide range of fluids.  The FGE is available in two styles, a V-band type and a bolt tightening type.  Element replacement is easy with the FGES and FGEL V-band types.

  • High filtration accuracy
  • Outstanding heat and chemical resistance
  • Pleated type has 3 times the filtration area of a cylinder