Industrial Filters – FGG

FGG, High Flow Rate, V-band Type, Industrial Filter

FGG, High Flow Rate, V-band Type, Industrial Filter

Suitable for high flow rate and low pressure filtration, the FGG industrial filter series can be used with a wide range of fluids.  Element replacement is easy with the FGG.

  • Suitable for high fow rate, low pressure "filtration"
  • Element replacement is easy with the V-band type
  • Stainless steel 304 body material
  • Port size: Rc2 (female)

Standard Element, Sintered Metal

Standard Element, Sintered Metal

Suitable for high flow rate and low pressure filtration, the FGG industrial filter series can be used with a wide range of fluids.  Element replacement is easy with the FGG.

  • Sintered metal elements: bronze, stainless steel 316
  • Outstanding mechanical strength, heat resistance and chemical resistance
  • High filtration accuracy

 


Standard Element, Fiber (Honeycomb)

Standard Element, Fiber (Honeycomb)

Suitable for high flow rate and low pressure filtration, the FGG industrial filter series can be used with a wide range of fluids.  Element replacement is easy with the FGG.

  • 4 types of materials w/different characteristics so filters are applicable to any application
  • Excellent particle capturing capacity extends element life and makes them economical
  • Elements are disposable so maintenance and replacement are easy

Standard Element, Paper

Standard Element, Paper

Suitable for high flow rate and low pressure filtration, the FGG industrial filter series can be used with a wide range of fluids.  Element replacement is easy with the FGG.

  • Pleated cartridges for a large filtration area
  • Elements are economical due to long service life
  • Ideal for filtration of hydraulic oil, lubricating oil, fuel oil, oils for liquid gas industry, dry inert gases and dry air

Standard Element, Micro-mesh

Standard Element, Micro-mesh

Suitable for high flow rate and low pressure filtration, the FGG industrial filter series can be used with a wide range of fluids.  Element replacement is easy with the FGG.

  • High filtration accuracy
  • Outstanding heat and chemical resistance
  • Pleated type has 3 times the filtration area of a cylinder