Industrial Filters – FGH

FGH, High Precision Filter for Liquids

FGH, High Precision Filter for Liquids

Series FGH is a high precision, industrial filter for liquids.  Particle generation in the housing has been eliminated by using stainless steel 316 and PTFE for the wetted material and adopting a clamp ring system.  Elements for the FGH are manufactured in a clean room (Class M 5.5) ensuring high cleanliness and high quality.  The FGH is available with a HEPO II element (filtration efficiency 99% or more), or a membrane element (filtration efficiency 99.9% or more).

  • High precision filter for liquids
  • PTFE element seal
  • 99% or more filtration efficiency

HEPO II Element for Series FGH

HEPO II Element for Series FGH

Series FGH is a high precision, industrial filter for liquids.  Particle generation in the housing has been eliminated by using stainless steel 316 and PTFE for the wetted material and adopting a clamp ring system.  Elements for the FGH are manufactured in a clean room (Class M 5.5) ensuring high cleanliness and high quality.  The FGH is available with a HEPO II element (filtration efficiency 99% or more), or a membrane element (filtration efficiency 99.9% or more).

  • Filtration accuracy of 2, 4, 6 or 13µm
  • No outflow of fibers or elution of components from the filter media
  • Applicable for a wide range of liquids

Membrane Element for Series FGH

Membrane Element for Series FGH

Series FGH is a high precision, industrial filter for liquids.  Particle generation in the housing has been eliminated by using stainless steel 316 and PTFE for the wetted material and adopting a clamp ring system.  Elements for the FGH are manufactured in a clean room (Class M 5.5) ensuring high cleanliness and high quality.  The FGH is available with a HEPO II element (filtration efficiency 99% or more), or a membrane element (filtration efficiency 99.9% or more).

  • Membrane element
  • Filtration accuracy of 0.2 or 0.4µm (99.9% efficiency)
  • Long filtration life