Manually Operated – AP

AP3100, Diaphragm Valve, Manually Operated (High Pressure/Flow)

AP3100, Diaphragm Valve, Manually Operated (High Pressure/Flow)

Series AP is an ultra high purity (UHP) diaphragm valve for gas delivery in semiconductor and other clean industries. The series is available in air operated and manually operated valves with low and high pressures. Available options include Hastelloy® C22, 316L SS secondary remelt, and the choice of normally closed or normally open indicator switch.

  • Suitable for UHP gas supply line
  • Body material: 316L SS secondary remelt
  • High pressure type: 20.7 MPa and 9 MPa
  • Designed for bulk specialty gas (BSGS) delivery
  • LOTO standard with AP3157, optional AP3125

AP3600, Diaphragm Valve, Manually Operated

AP3600, Diaphragm Valve, Manually Operated

Series AP is an ultra high purity (UHP) diaphragm valve for gas delivery in semiconductor and other clean industries. The series is available in air operated and manually operated valves with low and high pressures. Available options include Hastelloy® C22, 316L SS secondary remelt, and the choice of normally closed or normally open indicator switch.

  • Suitable for UHP gas supply line
  • Body material: 316L SS secondary remelt
  • LOTO standard with AP3657, optional AP3625
  • Optional indicator switch for model AP3650

AP3800/AP3900, Diaphragm Valve, Manually Operated for High Flow

AP3800/AP3900, Diaphragm Valve, Manually Operated for High Flow

Series AP is an ultra high purity (UHP) diaphragm valve for gas delivery in semiconductor and other clean industries. The series is available in air operated and manually operated valves with low and high pressures. Available options include Hastelloy® C22, 316L SS secondary remelt, and the choice of normally closed or normally open indicator switch.

  • Suitable for UHP gas supply line
  • Body material: 316L SS secondary remelt
  • Purge ports and monoblock configurations available
  • LOTO available (AP3900)

AP4600 Diaphragm Valve, Manually Operated Type

AP4600 Diaphragm Valve, Manually Operated Type

Series AP is an ultra high purity (UHP) diaphragm valve for gas delivery in semiconductor and other clean industries. The series is available in air operated and manually operated valves with low and high pressures. Available options include Hastelloy® C22, 316L SS secondary remelt, and the choice of normally closed or normally open indicator switch.

  • Suitable for UHP gas line supply line
  • Body material: 316L SS secondary remelt
  • Pneumatically actuated normally closed or normally open
  • LOTO standard with AP4657, optional AP4625 
  • Indicator switch available as an option (AP4650)

AP3260, Diaphragm Valve, Manually Operated, Metal Seated

AP3260, Diaphragm Valve, Manually Operated, Metal Seated

Series AP is an ultra high purity (UHP) diaphragm valve for gas delivery in semiconductor and other clean industries. The series is available in air operated and manually operated valves with low and high pressures. Available options include Hastelloy® C22, 316L SS secondary remelt, and the choice of normally closed or normally open indicator switch.

  • Suitable for UHP gas supply line
  • Body material: 316L SS secondary remelt
  • All metal wetted parts