Manual Adjust – AK

AK1000, Single Stage Regulator, Low to Intermediate Flow, General Applications

AK1000, Single Stage Regulator, Low to Intermediate Flow, General Applications

Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities.  Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.

  • High inlet pressure type: max. 3500 psig (24.1 MPa)
  • Flow capacity: standard to 30 slpm; HF (high flow option) to 120 slpm
  • Body material: stainless steel or brass
  • Hastelloy® internals available for corrosion resistance
  • Point of use and source cylinder applications

AK1500, Single Stage Regulator for General Applications, Low Flow (Tied-diaphragm)

AK1500, Single Stage Regulator for General Applications, Low Flow (Tied-diaphragm)

Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities.  Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.

  • High inlet pressure type: max. 3500 psig (24.1 MPa)
  • Flow capacity: standard to 30 slpm
  • Body material: stainless steel or brass
  • Hastelloy® internals available for corrosion resistance
  • Tied-diaphragm design

AK1400T, Single Stage Regulator for General Applications, Intermediate Flow (Tied-diaphragm)

AK1400T, Single Stage Regulator for General Applications, Intermediate Flow (Tied-diaphragm)

Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities.  Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.

  • High inlet pressure type standard: max. 2300 psig (15.9MPa); HR option: max. 3000 psig (20.7MPa) 
  • Flow capacity to 400 slpm
  • Body material: stainless steel or brass
  • Hastelloy® internals available for corrosion resistance
  • Tied-diaphragm design

AK1300, Single Stage Regulator for General Applications, High Flow

AK1300, Single Stage Regulator for General Applications, High Flow

Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities.  Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.

  • Inlet pressure: max. 300 psig (2.1 MPa)
  • Flow capacity to 1000 slpm
  • Body material: stainless steel or brass

 


AK1200, Single Stage Regulator for General Applications, High Flow (Tied-diaphragm)

AK1200, Single Stage Regulator for General Applications, High Flow (Tied-diaphragm)

Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities.  Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.

  • High inlet pressure: Standard, max. 1700 psig (11.7 MPs); HR, (option) max. 3000 psig (20.7 MPa)
  • Flow capacity: Standard to 800 slpm; HF (option) to 1000 slpm; FC (option) to 1500 slpm
  • Body material: Stainless steel and brass available
  • Hastelloy® internals available for corrosion resistance
  • Tied-diaphragm design
  • Point of use and source cylinder applications

 


AK9200, Single Stage Regulator for General Applications, High Flow (Tied-diaphragm)

AK9200, Single Stage Regulator for General Applications, High Flow (Tied-diaphragm)

Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities.  Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.

  • 3/4 inch port size
  • Inlet pressure:  max. 300 psig (2.1MPa)
  • Flow capacity to 2000 slpm
  • Body material: 316 SS

AK1700, Two Stage Regulator for General Applications, Low Flow (Tied-diaphragm)

AK1700, Two Stage Regulator for General Applications, Low Flow (Tied-diaphragm)

Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities.  Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.

  • High inlet pressure type: max. 3500 psig (24.1 MPa)
  • Flow capacity on standard unit to 30 slpm
  • Body material: stainless steel or brass
  • Two stage regulation minimizes supply pressure effect
  • Tied-diaphragm design