Manual Adjust – KT

KT10, Single Stage Regulator for High Pressure Applications, Low Flow

KT10, Single Stage Regulator for High Pressure Applications, Low Flow

The KT10 and KT12 series are regulators used in gas delivery systems to reduce the pressure to a lower delivery (outlet) pressure.  These regulators are available with a self-relieving (venting) option, which vents process gas through the regulator cap directly into the atmosphere, or a non-relieving (non-venting) option, which must be used in combination with hazardous gases.

  • Inlet pressure: max. 10000 psig (69 MPa)
  • Delivery pressure: max. 10000 psig (69 MPa)
  • Body material: stainless steel or brass
  • Self relieving or non-relieving option
  • Piston sensing element

KT10, Single Stage Regulator, Welded Connection, Low Flow

KT10, Single Stage Regulator, Welded Connection, Low Flow

The KT10 and KT12 series are regulators used in gas delivery systems to reduce the pressure to a lower delivery (outlet) pressure.  These regulators are available with a self-relieving (venting) option, which vents process gas through the regulator cap directly into the atmosphere, or a non-relieving (non-venting) option, which must be used in combination with hazardous gases.

  • Inlet pressure: Max. 4000 psig (27.6 MPa)
  • Delivery pressure: Max. 4000 psig (27.6 MPa)
  • Body material: 316L SS
  • Welded Connection (Face seal fitting)
  • Self relieving or non-relieving available
  • Piston sensing element

KT12, Single Stage Regulator, High Flow

KT12, Single Stage Regulator, High Flow

The KT10 and KT12 series are regulators used in gas delivery systems to reduce the pressure to a lower delivery (outlet) pressure.  These regulators are available with a self-relieving (venting) option, which vents process gas through the regulator cap directly into the atmosphere, or a non-relieving (non-venting) option, which must be used in combination with hazardous gases.

  • Inlet pressure: max. 6000 psig (41.4 MPa)
  • Delivery pressure: max. 2500 psig (17.2 MPa)
  • Body material: stainless steel or brass
  • Self relieving or non-relieving available
  • Piston sensing element