Process Pumps – PAF

PAF3000, Process Pump: Automatically Operated Type, Air Operated Type, Female Thread

PAF3000, Process Pump: Automatically Operated Type, Air Operated Type, Female Thread

Designed specifically to meet industry demands, the PAF series diaphragm pump is constructed with no metallic body parts to ensure perfect compatibility when using high purity chemicals.  All wetted parts are made from either new PFA or PTFE, and the use of PPS/PFA dual construction improves both proof pressure and heat cycle perforrmance.  The PAF series offers a lightweight, compact, high flow rate solution to meet the most demanding needs.

  • One pump is available for various fluids
  • Automatic and air operated types are available
  • Dual PPS/PFA structure
  • Sensors can be mounted after purchase
  • No metallic parts

PAF3000-P, Process Pump: Automatically Operated Type, Air Operated Type, Tube Extension

PAF3000-P, Process Pump: Automatically Operated Type, Air Operated Type, Tube Extension

Designed specifically to meet industry demands, the PAF series diaphragm pump is constructed with no metallic body parts to ensure perfect compatibility when using high purity chemicals.  All wetted parts are made from either new PFA or PTFE, and the use of PPS/PFA dual construction improves both proof pressure and heat cycle perforrmance.  The PAF series offers a lightweight, compact, high flow rate solution to meet the most demanding needs.

  • One pump is available for various fluids
  • Automatic and air operated types are available
  • Dual PPS/PFA structure
  • Sensors can be mounted after purchase
  • No metallic parts

PAF3000-S, Process Pump: Automatically Operated Type, Air Operated Type, With Nut

PAF3000-S, Process Pump: Automatically Operated Type, Air Operated Type, With Nut

Designed specifically to meet industry demands, the PAF series diaphragm pump is constructed with no metallic body parts to ensure perfect compatibility when using high purity chemicals.  All wetted parts are made from either new PFA or PTFE, and the use of PPS/PFA dual construction improves both proof pressure and heat cycle perforrmance.  The PAF series offers a lightweight, compact, high flow rate solution to meet the most demanding needs.

  • One pump is available for various fluids
  • Automatic and air operated types are available
  • Dual PPS/PFA structure
  • Sensors can be mounted after purchase
  • No metallic parts

PAF5000, Process Pump: Automatically Operated Type, Air Operated Type, Female Thread

PAF5000, Process Pump: Automatically Operated Type, Air Operated Type, Female Thread

Designed specifically to meet industry demands, the PAF series diaphragm pump is constructed with no metallic body parts to ensure perfect compatibility when using high purity chemicals.  All wetted parts are made from either new PFA or PTFE, and the use of PPS/PFA dual construction improves both proof pressure and heat cycle perforrmance.  The PAF series offers a lightweight, compact, high flow rate solution to meet the most demanding needs.

  • Non-metallic pump compatible with various fluids
  • Automatic (PAF5410) and air (PAF5413) operated types available
  • Dual PPS/PFA structure
  • Sensors can be mounted after purchase (no pre-selection)
  • Non-metallic design, and PPS/PFA double-layer construction

PAF5000-P, Process Pump: Automatically Operated Type, Air Operated Type, Tube Extension

PAF5000-P, Process Pump: Automatically Operated Type, Air Operated Type, Tube Extension

Designed specifically to meet industry demands, the PAF series diaphragm pump is constructed with no metallic body parts to ensure perfect compatibility when using high purity chemicals.  All wetted parts are made from either new PFA or PTFE, and the use of PPS/PFA dual construction improves both proof pressure and heat cycle perforrmance.  The PAF series offers a lightweight, compact, high flow rate solution to meet the most demanding needs.

  • Non-metallic pump compatible with various fluids
  • Automatic (PAF5410) and air (PAF5413) operated types available
  • Dual PPS/PFA structure
  • Sensors can be mounted after purchase (no pre-selection)
  • Non-metallic design, and PPS/PFA double-layer construction

PAF5000-S, Process Pump: Automatically Operated Type, Air Operated Type, With Nut

PAF5000-S, Process Pump: Automatically Operated Type, Air Operated Type, With Nut

Designed specifically to meet industry demands, the PAF series diaphragm pump is constructed with no metallic body parts to ensure perfect compatibility when using high purity chemicals.  All wetted parts are made from either new PFA or PTFE, and the use of PPS/PFA dual construction improves both proof pressure and heat cycle perforrmance.  The PAF series offers a lightweight, compact, high flow rate solution to meet the most demanding needs.

  • Non-metallic pump compatible with various fluids
  • Automatic (PAF5410) and air (PAF5413) operated types available
  • Dual PPS/PFA structure
  • Sensors can be mounted after purchase (no pre-selection)
  • Non-metallic design, and PPS/PFA double-layer construction