Process Pumps – PA

PA**13, Process Pump, Double Acting, Air Operated

PA**13, Process Pump, Double Acting, Air Operated

Series PA is a double acting, compact, large capacity diaphragm pump suitable for transfer and recovery of a wide variety of fluids. The PA series is available in 3 types; automatically operated, air operated or automatically operated with a built-in pulsation attenuator.

  • Air operated type process pump with external switching valve
  • Easily controlled discharge rate
  • Stable operation possible even with a minimal flow rate, low
    pressure operation or the entrainment of gases
  • Can be used when there is repeated stopping of operation
  • Longer life than automatically operated type since switching
    valve is not contained inside the body

PA3000, Process Pump, Double Acting, Automatically Operated

PA3000, Process Pump, Double Acting, Automatically Operated

Series PA is a double acting, compact, large capacity diaphragm pump suitable for transfer and recovery of a wide variety of fluids. The PA series is available in 3 types; automatically operated, air operated or automatically operated with a built-in pulsation attenuator.

  • Air pilot type process pump
  • Discharge rate 1 to 20L /min
  • Compact, large capacity
  • Easy maintenance due to structural
    design that allows the diaphragm and
    check valve to be replaced individually
  • 2 to 5 time longer life than that of
    conventional pumps

PA3300, Process Pump, Air Pilot Type, Fluoro Resin Body

PA3300, Process Pump, Air Pilot Type, Fluoro Resin Body

Series PA is a double acting, compact, large capacity diaphragm pump suitable for transfer and recovery of a wide variety of fluids. The PA series is available in 3 types; automatically operated, air operated or automatically operated with a built-in pulsation attenuator.

  • PFA type process pump
  • Type: automatically or air operated
  • Fluid: IPA, pure water, methyl ethyl ketone
    hypochlorous acid soda
  • Pilot air pressure: 0.2 to 0.5MPa
  • Service life: 20 million cycles (or 12 months)

PA5000, Process Pump, Double Acting, Automatically Operated

PA5000, Process Pump, Double Acting, Automatically Operated

Series PA is a double acting, compact, large capacity diaphragm pump suitable for transfer and recovery of a wide variety of fluids. The PA series is available in 3 types; automatically operated, air operated or automatically operated with a built-in pulsation attenuator.

  • Air pilot type process pump
  • Discharge rate 5 to 45L /min
  • Compact, large capacity
  • Easy maintenance due to structural
    design that allows the diaphragm and
    check valve to be replaced individually
  • 2 to 5 time longer life than that of
    conventional pumps

PAX1000, Process Pump, Automatically Operated, Internal Switching

PAX1000, Process Pump, Automatically Operated, Internal Switching

Series PA is a double acting, compact, large capacity diaphragm pump suitable for transfer and recovery of a wide variety of fluids. The PA series is available in 3 types; automatically operated, air operated or automatically operated with a built-in pulsation attenuator.

  • Double acting process pump with built-in pulsation attenuator
  • Suppresses discharge pressure pulsation
  • Controls discharge piping vibration, scattering of liquid from
    the discharge outlet and foaming in tanks
  • Saves space and internalization of built-in pulsation attenuator
    makes separate piping unnecessary
  • Discharge rate: 0.5 to 10L /min