Select values from the drop down lists or make appropriate selections to configure the part number.
Actuation
-- Pick an Option --
1 (Normally Closed)
2 (Normally Open)
Coil Specification
-- Pick an Option --
Standard
T [w/Power Saving Circuit (Continuous Duty Type)]
Number of Solenoids
-- Pick an Option --
S [1pc. (Single Solenoid)]
D [2pcs. (Double Solenoid)]
Voltage
-- Pick an Option --
5 (24 VDC)
6 (12 VDC)
Common Specifications
-- Pick an Option --
Positive Common
N (Negative common)
Connector Entry
-- Pick an Option --
C (Dedicated for Centralized Wiring)
M (Individual Wiring, w/Lead Wire Length 300mm)
MN [Individual Wiring, w/o Lead Wire (w/Connector, Socket)]
MO (Individual Wiring, w/o Connector)
Light/Surge Voltage Suppressor
-- Pick an Option --
U [with Light/Surge Voltage Suppressor, (Non-polar Type)]
Z [with Light/Surge Voltage Suppressor, (Polar Type)]
Switch
-- Pick an Option --
None
J (w/Switch)
2A/2B Fitting Port Size
-- Pick an Option --
C2 (ø2 One-touch Fitting, Straight Fitting, Metric Size)
C4 (ø4 One-touch Fitting, Straight Fitting, Metric Size)
N1 (ø1/8" One-touch Fitting, Straight Fitting, Inch Size)
N3 (ø5/32" One-touch Fitting, Straight Fitting, Inch Size)
L2 [ø2 One-touch Fitting, Elbow Fitting (Upward Entry), Metric Size]
L4 [ø4 One-touch Fitting, Elbow Fitting (Upward Entry), Metric Size]
LN1 [ø1/8" One-touch Fitting, Elbow Fitting (Upward Entry), Inch Size]
LN3 [ø5/32" One-touch Fitting, Elbow Fitting (Upward Entry), Inch Size]
B2 [ø2 One-touch Fitting, Elbow Fitting (Downward Entry) Metric Size]
B4 [ø4 One-touch Fitting, Elbow Fitting (Downward Entry), Metric Size]
BN1 [ø1/8" One-touch Fitting, Elbow Fitting (Downward Entry), Inch Size]
BN3 [ø5/32" One-touch Fitting, Elbow Fitting (Downward Entry), Inch Size]
Single Solenoid Wiring Specification
-- Pick an Option --
Single Wiring
D (Double Wiring)
Options in: Gray are not compatible with other selected option value. Red conflict with another selected option value. Amber are not recommended.