- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy
- VFS
- 1000 Series
- Valves All Types
- VFS1000 Body Ported Type Valve
VFS1000, Body Ported Type Valve
Series VFS consists of 5 port pilot solenoid valves with metal seals and base mounted or body ported type manifolds. Base mounted manifolds are available in plug-in and non plug-in styles. Body ported manifolds are available with bar or separate type manifold bases. Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types available. Various options also available.
- VFS1000, body ported type valve
- Thread: Rc(PT)
- Fluid: air and inert gas
- Maximum operating pressure: 9.9kgf/cm²
- Ambient & fluid temperature: -10 to 60°C
- Manual override: non locking push style
RoHS Certificate
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery