VHS20/30/40/50, Pressure Relief 3 Port Valve w/Locking Holes (Single Action)

VHS20/30/40/50, Pressure Relief 3 Port Valve w/Locking Holes (Single Action) Show Description

SMC'S new AC-A series of modular type F.R.L. unit is available in five sizes and is interchangeable with the existing modular AC line. The pressure drop across the regulator has been reduced creating a more efficient unit with a maximum set pressure of 100 psi. The element and bowl on the AW and AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AF series, depending on the body size. Bowls on the size 30 and 40 are now covered with a transparent bowl guard, completely protecting them from the environment, and making the interior contents visible from 360 degrees. The base color of the new AC-A series is urban white, maintaining a clean, modern look.

  • 3 port pressure relief valve
  • Accessory for AC series
  • Lockable for energy isolation
  • Single action operation, simply turn
  • Resin or metal handle construction
  • Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1"
  • Thread Types: Rc, NPT, G
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Thread Configuration Status
Port Size Configuration Status
Handle/Bonnet Material Configuration Status
Options Configuration Status
Semi-Standard Configuration Status
Made to Order Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog