VHS20/30/40/50, Pressure Relief Valve, 3 Port, w/Locking Holes (Single Action)

VHS20/30/40/50, Pressure Relief Valve, 3 Port, w/Locking Holes (Single Action) Show Description

The VHS series pressure relief valve provides a convenient means of isolating supplied pressure in a pneumatic system and exhausting downstream pressure for maintenance purposes.  The units can be locked in the exhaust position and can be an integral part of an energy isolation system.  Air flow direction is easily identified by handle orientation and labelling.  They can be used alone or can be conveniently connected to an FRL assembly using modular spacers.

  • 3 port pressure relief valve
  • Accessory for AC series
  • Lockable for energy isolation
  • Single action operation, simply turn
  • Resin or metal handle construction
  • Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1"
  • Thread Types: Rc, NPT, G
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Thread Configuration Status
Port Size Configuration Status
Handle/Bonnet Material Configuration Status
Options Configuration Status
Semi-Standard Configuration Status
Made to Order Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.