VKF300, 3 Port Direct Operated Poppet Solenoid Valve, Metric

VKF300, 3 Port Direct Operated Poppet Solenoid Valve, Metric Show Description

A 3-port, direct operated poppet solenoid valve, series VKF300 is compact (body width 18mm), yet still provides a large flow capacity.  The VKF300 manual overrides are located in 2 directions, on the top and on the side of the valve, providing easy manual operation unaffected by mounting space and piping direction.  FKM (Fluoro rubber) is used for the fluid-contact rubber materials, allowing use even in ozone environments.

  • Direct operated style, 3 port single solenoid.
  • Body ported and base mounted types
  • Port size: M5, 1/8
  • Rc, G, NPT or NPTF threads
  • Available with CE approval

 

Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Type Configuration Status
Valve Option Configuration Status
Voltage Configuration Status
Lead Wire Configuration Status
Surge Suppressor Configuration Status
Port Size Configuration Status
Thread Configuration Status
CE Approval Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog