VND, 2 Port Valve for Steam

VND, 2 Port Valve for Steam Show Description

The VND series is a 2 port valve for steam control up to 180°C. It is available with copper alloy or stainless steel body and also as normally open or normally closed valve.

  • Process valve series VND
  • Air operated type
  • Orifice size: 7 to 50mm
  • Port size: 1/8 to 2 inch
  • Operating pressure range: 0 to 0.97 MPa
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Valve Type Configuration Status
Body Material Configuration Status
Thread Configuration Status
Port Size Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog
EDS/GSD Configuation Files