VPA300/500/700, 3 Port Air Operated Valve, Base Mounted, Single Unit

VPA300/500/700, 3 Port Air Operated Valve, Base Mounted, Single Unit Show Description

SMC's 3 port air operated valve, VPA300/500/700 is available in body ported or base mounted styles.  The VPA offers a high flow capacity of Cv1.0 (VPA300), Cv2.3 (VPA500), Cv4.0 (VPA700).  It is possible to use the series as either a selector valve, or divider valve. The VPA is changeable from a normally closed style to a normally open style.

  • Base mounted, single unit
  • Body option: standard or vacuum 
  • Sub-plate port sizes: 1/8, 1/4, 3/8, 1/2
  • Actuation type: N.C., or N.O. (convertible)
  • Threads: Rc, NPT, NPTF, G
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Series Configuration Status
Body Option Configuration Status
Port Size Configuration Status
Thread Type Configuration Status
Actuation Type Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog