VS3000 (VS313, VS314), 3 Port Direct Operated Valve, Metal Seal

VS3000 (VS313, VS314), 3 Port Direct Operated Valve, Metal Seal Show Description

Series VS is a 3 port direct operated valve with metal seal. Body ported and base mounted styles are available. Multiple pressure supply is possible with balanced spool and sleeve. Any given port can accept high or low pressure supply without affecting the system life or operation. No-lubrication and dry-air operation is possible.

  • 3 port direct operated, metal seal
  • Fluid: air, inert gas
  • Operating pressure range: 0 to 1.0MPa
  • Voltages: 100, 200VAC 50/60Hz, 24VDC
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Option Configuration Status
Port Size Configuration Status
Voltage Configuration Status
Lead Wire Configuration Status
Option Configuration Status
Thread Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog