VS7-8, ISO Interface Solenoid Valve, Metal Seal, Size 2

VS7-8, ISO Interface Solenoid Valve, Metal Seal, Size 2

Dimensions of SMC's VS7 series conform to ISO interface sizes 1 and 2.  The pilot operated metal seal design allows the valve to be used with non-lube dry air and still maintain a long life.  The VS7 is available in 2 or 3 position, double or single action.  Manifolds are available with a large variety of functions and piping configurations.

  • Size 2, ISO interface solenoid valve
  • Fluid: air/inert gas
  • Operating pressure: 0.1 to 1.0MPa
  • Single or double solenoids
  • Options include indicator light, direct manual override, wedge packing style, individual pilot EXH, surge voltage suppressor
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Area Configuration Status
Symbol Configuration Status
Solenoid Configuration Status
Voltage Configuration Status
Option Configuration Status
Port Size Configuration Status
Thread Configuration Status
Connector Configuration Status
Q Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog