VT/VO325 Port Direct Operated Poppet Valve

VT/VO325 Port Direct Operated Poppet Valve Show Description

Series VT 3port, direct operated poppet valves are compact in size, yet provide large flow capacity, and low power consumption.  The series is suitable for use in vacuum applications.  The VT valve is a single valve with 6 functions (universal porting type) such as N.C. valve, N.O. valve, divider valve, selector valve, etc.  The manifold style valve, series VO, can be easily converted from N.C. (normally closed) to N.O. (normally open) by merely turning over the switch cover.

 

  • 3 Port Poppet.
  • Rubber Seal.
  • Actuation: Direct operated 2 position single solenoid.  
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Configuration Status
Valve Specification Configuration Status
Port Size Configuration Status
Voltage Configuration Status
Electrical Entry Configuration Status
Surge Voltage Suppressor Configuration Status
Manual Override Configuration Status
Thread Configuration Status
CE-Compliant Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog