VVX, Energy Saving Type, Manifold Base for 2 Port Solenoid Valve for Air

VVX, Energy Saving Type, Manifold Base for 2 Port Solenoid Valve for Air

Manifold Base for VXE series solenoid valves for air. Available with Rc, NPTF, NPT and G thread port.

  • Port size (Individual port): Rc1/8, Rc1/4
  • Seal material available: NBR, FKM
  • Rated voltage: 12VDC, 24VDC
  • Applicable number of stations: 2 to 10
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Model Configuration Status
Port Size Configuration Status
Thread Type Configuration Status
Base Type Configuration Status
Suffix Configuration Status
Number of Manifolds Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.