VX2*3, Single Unit, Direct Operated 2 Port Solenoid Valve for Oil

VX2*3, Single Unit, Direct Operated 2 Port Solenoid Valve for Oil

The VX2 for oil (fluid viscosity not exceeding 50 mm2/s) is available with brass and stainless steel body. Three body sizes are available, with port size ranges from 1/8 to 1/2 inch. FKM seal is standard and EPDM is optional. Flow rate ranges from Cv of 0.23 to 2.21.

  • IP65 enclosure
  • Normally Closed and Normally Open Type available, Class B coil
  • Special construction improves service life when compared with current shading coil
  • Power consumption: size 1 - 4.5w; size 2 - 7w; size 3 - 10.5w
  • Body material: brass (C37), stainless steel
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size, Body, Valve Type Configuration Status
Voltage and Electrical Entry Configuration Status
Other Voltages and Electrical Options Configuration Status
Other Options Configuration Status
Bracket Interchangeable w/Old Type Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.