VXA21/22 Single Unit, Direct Air Operated 2 Port Valve

VXA21/22 Single Unit, Direct Air Operated 2 Port Valve Show Description

Direct air operated, 2 port valve series VXA can be used with a wide variety of fluids. Two body materials are offered: brass (C37) and stainless steel. Pilot port size is 1/8 inch. Flow rate ranges from Cv of 0.38 to 2.8.

  • Direct air operated 2 port valve
  • Proper selection of body and sealing materials permits application of a wide variety of fluids
  • Valve body available in N.C. or N.O.
  • Port size : 1/8 to 1/2 inch
  • Pilot pressure: 0.25 to 0.7 MPa
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Orifice Configuration Status
Style Configuration Status
Option Configuration Status
Port Size Configuration Status
Thread Configuration Status
Bracket Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.