VXD2*3, Pilot Operated, 2 Port Solenoid Valve for Oil

VXD2*3, Pilot Operated, 2 Port Solenoid Valve for Oil Show Description

SMC's updated VXD series for oil (viscosity not exceed 50mm²/s) is a pilot operated, 2 port solenoid valve. The renewed VXD is not only smaller, but uses less power compared to the previous version. Available in brass and stainless steel, the VXD series also offers low concentration ozone resistant and oil free options. Flow rate ranges from Cv of 1.9 to 49

  • IP65 enclosure
  • Thread or flange piping
  • Standard FKM seal
  • Port size: 1/4 to 1 inch, Flange: 32A to 50A
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size/Valve Type Configuration Status
Body/Port/Orifice Configuration Status
Voltage/Electrical Entry Configuration Status
Other Voltages and Electrical Options Configuration Status
Other Options Configuration Status
Bracket Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.