VXD2*6, Pilot Operated, 2 Port Solenoid Valve for High Temperature Oil

VXD2*6, Pilot Operated, 2 Port Solenoid Valve for High Temperature Oil

SMC's updated VXD series for oil (viscosity not exceed 50mm²/s) is a pilot operated, 2 port solenoid valve. FKM seal material and Class H coil insulation to suit the high fluid temperature application are standard. Available in brass and stainless steel. Flow rate ranges from Cv of 1.9 to 49

  • IP65 enclosure
  • For use with high temperature oil, viscosity not exceed 50mm²/s
  • Fluid temperature: -5 to 100°C
  • Class H coil insulation
  • Port size: 1/4 to 1 inch. Flange: 32A to 50A
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size/Valve Type Configuration Status
Body/Port/Orifice Configuration Status
Voltage/Electrical Entry Configuration Status
Other Voltages and Electrical Options Configuration Status
Other Options Configuration Status
Bracket Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.