VXH, Diaphragm Type Pilot Operated 2 Port Solenoid Valve for High Pressure

VXH, Diaphragm Type Pilot Operated 2 Port  Solenoid Valve for High Pressure Show Description

Series VXH is a 2 port, pilot operated solenoid valve designed for high pressure control. Applicable fluids include water, air and oil. The VXH is available with 1/4, 3/8 or 1/2 inch port sizes. Maximum operating pressure is 2.0 MPa. Flow rate ranges from 2.0 to 2.3.

  • Maximum operating pressure: 2 MPa, orifice size: Ø10
  • Port size: 1/4 to 2 inch
  • Valve type: normally closed
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Port Size Configuration Status
Voltage Configuration Status
Electrical Entry Configuration Status
Light & Surge Suppressor Configuration Status
Bracket Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.