VXN, Direct Operated, 2 Port Solenoid Valve For Oil, Single Unit

VXN, Direct Operated, 2 Port Solenoid Valve For Oil, Single Unit Show Description

Series VXN for oil is a direct operated 2 port solenoid valve that has interchangeable port to port dimensions with other 2 port valves in the market. It comes in two body materials, C37 (brass) and SUS (stainless steel). Standard seal type is NBR, and FKM seal is also available as an option. Flow rate ranges from Cv of 0.06 to 0.88.

  • Body material: brass (C37), stainless steel
  • Port size: 1/8 to 3/8
  • Valve type: Normally Closed
  • Power: size 1 4.5w, size 2 7w, size 3 20w
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Body/Port/Orifice Size Configuration Status
Voltage/Electrical Entry Configuration Status
Other Voltages and Electrical Options Configuration Status
Other Options Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog