VXP2000 Single Unit, Pilot Operated Disk, 2 Port Solenoid Valve

VXP2000 Single Unit, Pilot Operated Disk, 2 Port Solenoid Valve

Series VXP pilot operated 2 port solenoid valve for air, gas, steam, water and oil. Variations include normally closed and normally open valves, class B or class H coils, brass, stainless steel body and NBR, FKM, EPDM, PTFE seal materials. Flow rate ranges from Cv of 2.0 to 49

  • Body material: Aluminum, Resin, brass, Stainless Steel
  • Fluid: Air, Gas, Steam, Water and Oil
  • Port size: Threaded type: 1/4 to 2 inch, Flange type: 32A to 50A
  • Class B or Class H coil insulation available
  • Valve type: normally closed and normally open
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Solenoid Configuration Status
Body Option Configuration Status
Style Configuration Status
Option Configuration Status
Port Size Configuration Status
Thread Configuration Status
Voltage Configuration Status
Lead Wire Configuration Status
Surge Suppressor Configuration Status
Bracket Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.