VXZ2*6, Pilot Operated, 2 Port Solenoid Valve for High Temperature Oil, Single Unit

VXZ2*6, Pilot Operated, 2 Port Solenoid Valve for High Temperature Oil, Single Unit

The VXZ series for high temperature oil is a 2 port, pilot operated solenoid valve capable of operating at higher differential pressures by maintaining a zero differential pressure on the seat. The molded coil offers low power consumption, long life and high reliability. FKM seal and Class H coil insulation type are standard. Available port sizes 1/4 to 1 inch. Flow rate ranges from Cv of 1.9 to 10.2

  • Body material: brass, stainless steel
  • Medium: high temperature oil, -5 to 100°C
  • Maximum pressure: 1.5 MPa
  • IP65 enclosure
  • Valve type: Normally Closed, Normally Open
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size/Valve Type Configuration Status
Body/Port/Orifice Configuration Status
Voltage/Electrical Entry Configuration Status
Other Voltages and Electrical Options Configuration Status
Other Options Configuration Status
Bracket Configuration Status
Rotation Angle Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.