Vacuum Ejectors – ZA

ZA, Compact Ejector Unit

ZA, Compact Ejector Unit

Vacuum ejector series ZA is compact and lightweight, making it ideal for pick and place operations, and suitable to all industries.  Due to the compact design of the ZA, it is possible to install on moving parts.  The shortened tube length to pad improves response time.  The ZA is available as a single unit or manifold type, with or without pressure sensors and suction filters.

  • Compact vacuum ejector
  • Nozzle nominal size (mm): 0.5, 0.7
  • Maximum operating pressure: 0.50MPa
  • Total length: 72.9mm
  • Total width: 9.9mm

ZZA1, Manifold for Compact Ejector Unit (ZA)

ZZA1, Manifold for Compact Ejector Unit (ZA)

Vacuum ejector series ZA is compact and lightweight, making it ideal for pick and place operations, and suitable to all industries.  Due to the compact design of the ZA, it is possible to install on moving parts.  The shortened tube length to pad improves response time.  The ZA is available as a single unit or manifold type, with or without pressure sensors and suction filters.

  • Manifold for series ZA compact ejector
  • Common SUP
  • 8 stations maximum as standard