Vacuum Ejectors – ZK2

ZK2 Vacuum Unit, Vacuum Ejector, Vacuum Pump System

ZK2 Vacuum Unit, Vacuum Ejector, Vacuum Pump System

The ZK2 series is an energy-saving ejector with 90% reduced air consumption.  The ZK2 has a 50% increase in suction flow compared to other single stage SMC ejectors.  With its compact size and lightweight, it is easier to maintain. The ZK2 also has various mounting options to choose from.

  • Fluid: air, inert gas
  • Energy-saving ejector
  • Compact and lightweight
  • Mounting Option: single unit bracket mounting, single unit DIN rail mounting, manifold DIN rail mounting
  • Easy maintenance

ZZK2, Manifold for ZK2 Vacuum Unit

ZZK2, Manifold for ZK2 Vacuum Unit

The ZK2 series is an energy-saving ejector with 90% reduced air consumption.  The ZK2 has a 50% increase in suction flow compared to other single stage SMC ejectors.  With its compact size and lightweight, it is easier to maintain. The ZK2 also has various mounting options to choose from.

  • Stations: 1 to 10
  • Wiring Type: D-sub connector, flat ribbon cable, individual wiring
  • Exhaust Type: Silencer, common exhaust; individual port exhaust