Vacuum Ejectors – ZX

ZX, Individual Vacuum Unit- Ejector Type (Metric)

ZX, Individual Vacuum Unit- Ejector Type (Metric)

The ZX is a single-stage vacuum generator. The modular design allows the user to choose only the components needed for the application. The ZX is available with a combination of generator unit, supply/release valve unit, pressure switch unit, and suction filter unit. Order without the generator unit for use as a filter and valve assembly for house vacuum systems. Special function plates allow the use of shop air to create the vacuum, and nitrogen for the blow-off. Available in standalone or manifold configurations.

  • Vacuum module, ejector system
  • Nozzle diameters: .5mm, .7mm, 1mm
  • Various valve types
  • Air operated or various voltages
  • Various lead wire and connector types
  • Various switches and lead wire lengths

ZX, Individual Vacuum Unit - External Supply Type (Metric)

ZX, Individual Vacuum Unit - External Supply Type (Metric)

The ZX is a single-stage vacuum generator. The modular design allows the user to choose only the components needed for the application. The ZX is available with a combination of generator unit, supply/release valve unit, pressure switch unit, and suction filter unit. Order without the generator unit for use as a filter and valve assembly for house vacuum systems. Special function plates allow the use of shop air to create the vacuum, and nitrogen for the blow-off. Available in standalone or manifold configurations.

  • Vacuum module, external vacuum supply system
  • Various valve types
  • Air operated or various voltages
  • Various lead wire and connector types
  • Various switches and lead wire lengths

ZZX, Vacuum Ejector Manifold (Metric)

ZZX, Vacuum Ejector Manifold (Metric)

The ZX is a single-stage vacuum generator. The modular design allows the user to choose only the components needed for the application. The ZX is available with a combination of generator unit, supply/release valve unit, pressure switch unit, and suction filter unit. Order without the generator unit for use as a filter and valve assembly for house vacuum systems. Special function plates allow the use of shop air to create the vacuum, and nitrogen for the blow-off. Available in standalone or manifold configurations.

  • Vacuum ejector
  • Stations: 01, 02, 03, 04, 05, 06, 07, 08
  • Right, left, or both side vacuum supply