Adaptor & Cup-Lateral Entry w/One-touch Fitting – ZP3

ZP3-Y, Compact Pad, Lateral Vacuum Inlet w/Adapter

ZP3-Y, Compact Pad, Lateral Vacuum Inlet w/Adapter

The ZP, ZP2 and ZP3 series lateral entry adapters offer a wide variety of cup diameters, materials and designs to suit multiple applications.  The adapters are available with SMC's acclaimed built-in one-touch fittings. Buffer types are available with strokes up to 50mm, depending on the series.

  • Lateral vacuum inlet with adapter
  • Pad diameter: 1.5, 2, 3.5, 4, 6, 8, 10, 13, 16
  • Pad type: flat, flat with groove, bellows
  • Pad material: NBR, FKM, silicone rubber, urethane rubber, conductive NBR, conductive silicone rubber

ZP3-Y, Compact Pad, Lateral Vacuum Inlet w/Buffer

ZP3-Y, Compact Pad, Lateral Vacuum Inlet w/Buffer

The ZP, ZP2 and ZP3 series lateral entry adapters offer a wide variety of cup diameters, materials and designs to suit multiple applications.  The adapters are available with SMC's acclaimed built-in one-touch fittings. Buffer types are available with strokes up to 50mm, depending on the series.

  • Lateral vacuum inlet with buffer
  • Pad diameter: 1.5, 2, 3.5, 4, 6, 8, 10, 13, 16
  • Flat, flat with groove, bellows type pads
  • Buffer stroke: 3mm, 6mm, 10mm, 15mm, 20mm