Adaptor & Cup-Lateral Entry – ZP2/ZPX

ZP2-XF*H, Heavy Duty Flat w/Rib, Ball Joint Pad w/Adapter, Lateral Vacuum Entry

ZP2-XF*H, Heavy Duty Flat w/Rib, Ball Joint Pad w/Adapter, Lateral Vacuum Entry

ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.

  • Heavy-duty ball joint pad (flat with rib) w/adapter
  • Later vacuum inlet direction
  • Pad diameter: 40, 50, 63, 80, 100, 125
  • Pad material: NBR, FKM, EPR, silicone rubber, urethane rubber

ZP2-XF*H, Heavy Duty Flat w/Rib, Ball Joint Pad w/Buffer, Lateral Vacuum Entry

ZP2-XF*H, Heavy Duty Flat w/Rib, Ball Joint Pad w/Buffer, Lateral Vacuum Entry

ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.

  • Heavy duty (flat w/rib) ball joint pad with buffer
  • Lateral vacuum inlet direction
  • Pad diameter: 40, 50, 63, 80, 100, 125
  • Pad material: NBR, FKM, EPR, silicone rubber, urethane rubber
  • Buffer stroke: 25mm, 50mm, 75mm, 100mm

ZP2-XF*HB, Heavy Duty Bellows, Ball Joint Pad w/Adapter, Lateral Vacuum Entry

ZP2-XF*HB, Heavy Duty Bellows, Ball Joint Pad w/Adapter, Lateral Vacuum Entry

ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.

  • Heavy duty bellows pad (ball joint) w/adapter
  • Lateral vacuum inlet direction
  • Pad diameter: 40, 50, 63, 80, 100, 125
  • Pad material: NBR, FKM, EPR, silicone rubber, urethane rubber

ZP2-XF*HB, Heavy Duty Bellows, Ball Joint Pad w/Buffer, Lateral Vacuum Entry

ZP2-XF*HB, Heavy Duty Bellows, Ball Joint Pad w/Buffer, Lateral Vacuum Entry

ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.

  • Heavy duty bellows (ball joint) w/buffer
  • Lateral vacuum inlet direction
  • Pad diameter: 40, 50, 63, 80, 100, 125
  • Pad material: NBR, FKM, EPR, silicone rubber, urethane rubber
  • Buffer stroke: 25mm, 50mm, 75mm, 100mm

ZPX*H/HB, Heavy Duty Flat w/Rib or Bellows, w/o Buffer, Lateral Vacuum Entry

ZPX*H/HB, Heavy Duty Flat w/Rib or Bellows, w/o Buffer, Lateral Vacuum Entry

ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.

  • Heavy duty flat w/rib or bellows type w/o buffer
  • Pad diameter: 40, 50, 63, 80, 100, 125
  • Pad material: NBR, FKM, EPR, silicone rubber, urethane rubber
  • Lateral vacuum inlet direction
  • Vacuum inlet thread size: Rc1/8, NPT1/8, NPTF1/8
  • Mounting thread size: M8 x 1.25, M10 x 1.5, M12 x 1.75

ZPX*H/HB, Heavy Duty Flat w/Rib or Bellows, w/Buffer, Lateral Vacuum Entry

ZPX*H/HB, Heavy Duty Flat w/Rib or Bellows, w/Buffer, Lateral Vacuum Entry

ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.

  • Heavy duty flat w/rib or bellows type w/buffer
  • Lateral vacuum inlet direction
  • Pad diameter: 40, 50, 63, 80, 100, 125
  • Buffer stroke: 25mm, 50mm, 75mm, 100mm