Adaptor & Cup-Lateral Entry – ZP

ZPY (U,C,D,B,UT,CT), Vacuum Pad, Lateral Entry, Barb Fitting

ZPY (U,C,D,B,UT,CT), Vacuum Pad, Lateral Entry, Barb Fitting

ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.

  • Laterial vacuum entry without buffer series
  • Pad diameter: 02, 04, 06, 08, 10, 13, 16, 20, 25, 32, 40, 50 (mm)
  • Material: NBR, silicon rubber, urethane rubber, flourine rubber, EPR
  • Multiple vacuum entry/mounting thread diameters

ZPY (U,C,D,B,UT,CT)(J,K), Vacuum Pad, Lateral Entry, Barb Fitting, w/Buffer

ZPY (U,C,D,B,UT,CT)(J,K), Vacuum Pad, Lateral Entry, Barb Fitting, w/Buffer

ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.

  • Laterial vacuum entry without buffer series
  • Pad diameter: 02, 04, 06, 08, 10, 13, 16, 20, 25, 32, 40, 50 (mm)
  • Pad style: flat, flat w/ribs, deep, bellows
  • Material: NBR, silicon rubber, urethane rubber, flourine rubber, EPR
  • Rotating or non-rotating
  • Multiple vacuum entry/mounting thread diameters