Vacuum Pads – Adaptor & Cup-Lateral Entry

ZP

ZP

ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.

  • Lateral vacuum entry
  • Styles include with or without buffer
  • Pad materials include: NBR, silicone rubber, urethane rubber, fluoro rubber, conductive NBR, conductive silicone rubber

ZP2/ZPX

ZP2/ZPX

ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.

  • Lateral vacuum entry
  • Pad types: heavy-duty flat with ribs and heavy-duty bellows
  • Pad diameters: 40, 50, 63, 80, 100, 125 
  • Styles include with or without buffer
  • Pad materials include: NBR, silicone rubber, urethane rubber, FKM, EPR, conductive NBR, conductive silicone rubber

ZP3E

ZP3E

ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.

  • Lateral vacuum inlet direction
  • Vacuum pads with 4 types of connections: adapter, adapter with buffer, ball joint adapter, and ball joint adapter with buffer
  • 7 pad diameters
  • Pad materials include: NBR, silicone rubber, urethane rubber, FKM, mark-free NBR
  • Pad types: flat type with groove, bellows type with groove