Adaptor & Cup-Vertical Entry – ZP2

ZP2-T*MU/EU, Flat Vacuum Pad w/Adapter, Vertical Entry

ZP2-T*MU/EU, Flat Vacuum Pad w/Adapter, Vertical Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • Vacuum pad with adapter
  • Vertical inlet direction
  • Pad diameter: 2, 3.5, 4, 5, 6, 8, 10, 15

ZP2-T*AN, Nozzle Pad with Adapter, Vertical Entry

ZP2-T*AN, Nozzle Pad with Adapter, Vertical Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • Nozzle type vacuum pad with adapter
  • Vertical inlet direction
  • Pad diameter: 8, 1.1
  • Mounting: M5 x0.8

ZP2-T*MT,  Thin Flat Pad w/Groove, w/Adapter, Vertical Entry

ZP2-T*MT, Thin Flat Pad w/Groove, w/Adapter, Vertical Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • Thin flat w/groove vacuum pad with adapter
  • Vertical vacuum inlet direction
  • Pad diameter: 10, 15, 20, 25, 30
  • Pad materials: NBR, silicone rubber, FKM, conductive NBR, conductive silicone rubber

 


ZP2-T*MB, Bellows Pad w/Adapter, Vertical Entry

ZP2-T*MB, Bellows Pad w/Adapter, Vertical Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • Bellows pad with adapter
  • Vertical vacuum inlet direction
  • Pad diameter: 4, 6 8, 10, 15, 20
  • Pad material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber

ZP2-T*W, Oval Pad w/Adapter, Vertical Entry

ZP2-T*W, Oval Pad w/Adapter, Vertical Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • Oval pad with adapter
  • Vertical vacuum inlet direction
  • Pad size: 3.5 x 7, 4 x 10, 5 x 10, 6 x 10, 4 x 20, 5 x 20, 6 x 20, 8 x 20, 4 x 30, 5 x 30, 6 x 30, 8 x 30
  • Pad material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber
  • M5 x 0.8 vacuum inlet

ZP2-T*W, Oval Pad, Non-Rotating w/Buffer, Vertical Vacuum Entry

ZP2-T*W, Oval Pad, Non-Rotating w/Buffer, Vertical Vacuum Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • Oval pad with buffer, non-rotating
  • Vertical inlet direction
  • Pad size: 3.5x7, 4x10, 5x10, 6x10, 4x20, 5x20, 6x20, 8x20, 4x30, 5x30, 6x30, 8x30
  • Buffer stroke (mm): 10, 20, 30, 40, 50

ZP2-T*U, Flat Pad, w/Ball Spine Buffer, Vertical Entry

ZP2-T*U, Flat Pad, w/Ball Spine Buffer, Vertical Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • Flat pad with ball spline buffer
  • Vertical vacuum inlet direction
  • Pad diameter: 2, 4, 6, 8
  • Pad material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber
  • Buffer stroke: 6mm

ZP2-T*S, Sponge Pad w/Adapter, Vertical Entry

ZP2-T*S, Sponge Pad w/Adapter, Vertical Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • Sponge pad with adapter
  • Vertical vacuum inlet direction
  • Pad material: conductive silicone, conductive CR
  • Pad O.D.: 4, 6, 8, 10, 15

ZP2-TF*H, Heavy Duty Flat w/Rib Ball Joint Pad w/Adapter, Vertical Entry

ZP2-TF*H, Heavy Duty Flat w/Rib Ball Joint Pad w/Adapter, Vertical Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • Ball joint heavy-duty flat with rib w/adapter
  • Vertical vacuum inlet direction
  • Pad diameter: 40, 50, 63, 80, 100, 125
  • Pad material: NBR, FKM, EPR, silicone rubber, urethane rubber

ZP2-TF*HB, Heavy Duty Bellows Ball Joint Pad w/Buffer, Vertical Entry

ZP2-TF*HB, Heavy Duty Bellows Ball Joint Pad w/Buffer, Vertical Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • Ball joint, heavy duty bellows type pad with buffer
  • Vertical vacuum inlet direction
  • Pad diameter: 40, 50, 63, 80, 100, 125
  • Buffer stroke: 25, 50, 75, 100

ZP2-TF*H, Heavy Duty Flat w/Rib Ball Joint Pad w/Buffer, Vertical Entry

ZP2-TF*H, Heavy Duty Flat w/Rib Ball Joint Pad w/Buffer, Vertical Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • Ball joint type, heavyduty flat w/rib with buffer
  • Vertical vacuum inlet direction
  • Pad diameter: 40, 50, 63, 80, 100, 125
  • Buffer stroke: 25, 50, 75, 100

ZP2-TF*HB, Heavy Duty Bellows Pad, Ball Joint, w/Adapter, Vertical Entry

ZP2-TF*HB, Heavy Duty Bellows Pad, Ball Joint, w/Adapter, Vertical Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • Heavy duty bellows pad, ball joint with adapter
  • Vertical vacuum inlet direction
  • Pad diameter: 40, 50, 63, 80, 100, 125
  • Pad material: NBR, silicone rubber, urethane rubber, FKM, EPR

ZP2-T*ZJ, 4.5 Stage Bellows Pad, Vertical Vacuum Inlet w/Adapter

ZP2-T*ZJ, 4.5 Stage Bellows Pad, Vertical Vacuum Inlet w/Adapter

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • For Adsorbing workpieces flowing at high speeds
  • Follows various shapes of workpieces
  • Pad material: Silicone rubber; rubber hardness: A40, A50, A60
  • Short thread and one-touch fitting type

ZPT, Heavy Duty Flat w/Rib or Bellows Pad w/Adapter, Vertical Entry

ZPT, Heavy Duty Flat w/Rib or Bellows Pad w/Adapter, Vertical Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • Heavy-duty flat with ribs or heavy-duty bellows pad with adapter
  • Vertical vacuum inlet direction
  • Pad diameter: 40, 50, 63, 80, 100, 125
  • Pad material: NBR, FKM, EPR, silicone rubber, urethane rubber

ZPT, Heavy Duty Flat w/Rib or Bellows Pad w/Buffer, Vertical Entry

ZPT, Heavy Duty Flat w/Rib or Bellows Pad w/Buffer, Vertical Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • Heavy-duty flat with rib or heavy-duty bellows pad with buffer
  • Vertical vacuum inlet direction
  • Pad diameter: 40, 50, 63, 80, 100, 125
  • Pad material: NBR, silicone rubber, urethane rubber, FKM, EPR
  • Vacuum inlet thread size: Rc1/8, NPT1/8, NPTF1/8