Adaptor & Cup-Vertical Entry – ZP

ZPT (U,C,D,B,UT,CT), Vacuum Pad, Vertical Entry

ZPT (U,C,D,B,UT,CT), Vacuum Pad, Vertical Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • Vertical vacuum entry
  • Without buffer
  • Pad diameters from 2mm to 50mm
  • Flat, ribbed, deep, and bellows pad styles
  • Four different materials available

ZPT (U,C,D,B,UT,CT)(J,K), Vacuum Pad, Vertical Entry, w/Buffer

ZPT (U,C,D,B,UT,CT)(J,K), Vacuum Pad, Vertical Entry, w/Buffer

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • Vertical vacuum entry
  • With rotating or non-rotating buffer
  • Pad diameters from 2mm to 50mm
  • Flat, ribbed, deep, and bellows pad styles
  • Four different materials available

ZPT-J/K, Ball Joint Pad with Buffer, Vertical Entry

ZPT-J/K, Ball Joint Pad with Buffer, Vertical Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • Ball joint type vacuum pad with buffer, vertical entry
  • Pad diameters (mm): 10, 13, 16, 20, 25, 32, 40, 50
  • Buffer type: with or without detent
  • Adsorption is possible even on a slanted surface
  • Interchangeable with standard type
  • Exchangeable at the adapter

ZPT-B*, Ball Joint Pad without Buffer, Female Thread, Vertical Entry

ZPT-B*, Ball Joint Pad without Buffer, Female Thread, Vertical Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • Ball joint type, vertical entry vacuum pad
    without buffer, female thread
  • Pad diameter (mm): 10, 13, 16, 20, 25, 32, 40, 50
  • Pad material: NBR, silicone rubber, urethane rubber,
    fluoro rubber, conductive NBR, conductive silicone rubber
  • Adsorption is possible even on a slanted surface

ZPT, Ball Joint Pad without Buffer, Male Thread, Vertical Entry

ZPT, Ball Joint Pad without Buffer, Male Thread, Vertical Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

  • Ball joint type, vertical entry vacuum pad
    without buffer, male thread
  • Pad diameter (mm): 10, 13, 16, 20, 25, 32, 40, 50
  • Pad material: NBR, silicone rubber, urethane rubber,
    fluoro rubber, conductive NBR, conductive silicone rubber
  • Adsorption is possible even on a slanted surface