Vacuum Pads Only – ZP

ZP-*T, Compact Pad Series

ZP-*T, Compact Pad Series

SMC's series ZP, ZP2 and ZP3 vacuum pads offer a complete line of pad options to meet all of your handling and transfer needs.  A wide range of sizes, shapes and materials allow design engineers the flexibility to choose the appropriate pad configuration, making the ZP, ZP2, and ZP3 suitable for a variety of routine and unusual lifting applications.

  • Compact vacuum pad
  • Available in "thin type" or "thin type with rib"
  • Pad diameter: ø10, ø13, ø16
  • Pad material: NBR, silicon rubber, urethane rubber,
    fluorine rubber, conductive NBR, conductive silicon rubber

ZP (U,C,D,B), Vacuum Pad Unit with Lock Ring

ZP (U,C,D,B), Vacuum Pad Unit with Lock Ring

SMC's series ZP, ZP2 and ZP3 vacuum pads offer a complete line of pad options to meet all of your handling and transfer needs.  A wide range of sizes, shapes and materials allow design engineers the flexibility to choose the appropriate pad configuration, making the ZP, ZP2, and ZP3 suitable for a variety of routine and unusual lifting applications.

  • Vacuum pad with locking ring
  • Replacement part
  • Pad diameters from 2mm to 50mm
  • Flat, ribbed, deep, and bellows pad styles
  • Six different materials available

ZP*F, Ball Joint Pad Series

ZP*F, Ball Joint Pad Series

SMC's series ZP, ZP2 and ZP3 vacuum pads offer a complete line of pad options to meet all of your handling and transfer needs.  A wide range of sizes, shapes and materials allow design engineers the flexibility to choose the appropriate pad configuration, making the ZP, ZP2, and ZP3 suitable for a variety of routine and unusual lifting applications.

  • ZPR/ZPT series vacuum pad
  • Pad diameter: ø10, ø13, ø16, ø20, ø25, ø32, ø40, ø50
  • Pad type: ball joint
  • Pad material: NBR, silicone rubber, urethane rubber,
    fluoro rubber, conductive NBR, conductive silicone rubber

ZP, Heavy Duty, Flat w/Rib or Bellows Pad

ZP, Heavy Duty, Flat w/Rib or Bellows Pad

SMC's series ZP, ZP2 and ZP3 vacuum pads offer a complete line of pad options to meet all of your handling and transfer needs.  A wide range of sizes, shapes and materials allow design engineers the flexibility to choose the appropriate pad configuration, making the ZP, ZP2, and ZP3 suitable for a variety of routine and unusual lifting applications.

  • Pad type: heavy-duty (flat with rib), or heavy duty (bellows)
  • Reinforced type of pad that prevents deformation when transferring heavy or large work pieces
  • Pad material: NBR, FKM, EPR, silicone rubber, urethane rubber