Vacuum Pads – Vacuum Pads Only

ZP

ZP

SMC's series ZP, ZP2 and ZP3 vacuum pads offer a complete line of pad options to meet all of your handling and transfer needs.  A wide range of sizes, shapes and materials allow design engineers the flexibility to choose the appropriate pad configuration, making the ZP, ZP2, and ZP3 suitable for a variety of routine and unusual lifting applications.

  • 19 pad diameters
  • Pad materials include: NBR, silicon rubber, urethane rubber, fluoro rubber, conductive NBR, conductive silicon rubber, EPR
  • Pad types: flat, flat with ribs, deep, bellows, thin flat, thin flat with ribs, heavy duty, large bellows, ball joint

ZP2

ZP2

ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm, and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.

  • 38 pad diameters
  • Pad materials include: NBR, silicon rubber, urethane rubber, FKM, conductive NBR, conductive silicon rubber, mark-free NBR, NBR+stuck fluororesin, fluororubber+stuck fluororesin, PEEK, conductive PEEK, conductive CR, CR, EPR
  • Pad types: flat, heavy duty flat with ribs, sponge, flat with ribs, thin flat, thin flat with ribs, bellows, heavy duty bellows, oval, heavy duty oval, nozzle, thin flat (skirt), thin flat (w/groove), multistage bellows

ZP3

ZP3

SMC's series ZP, ZP2 and ZP3 vacuum pads offer a complete line of pad options to meet all of your handling and transfer needs.  A wide range of sizes, shapes and materials allow design engineers the flexibility to choose the appropriate pad configuration, making the ZP, ZP2, and ZP3 suitable for a variety of routine and unusual lifting applications.

  • 9 pad diameters
  • Pad materials include: NBR, silicon rubber, urethane rubber, FKM, conductive NBR, conductive silicon rubber
  • Pad types: flat, flat w/groove, bellows

ZP3E

ZP3E

SMC's series ZP, ZP2 and ZP3 vacuum pads offer a complete line of pad options to meet all of your handling and transfer needs.  A wide range of sizes, shapes and materials allow design engineers the flexibility to choose the appropriate pad configuration, making the ZP, ZP2, and ZP3 suitable for a variety of routine and unusual lifting applications.

  • 7 pad diameters
  • Pad material includes: NBR, silicone rubber, urethane rubber, FKM, mark-free NBR
  • Pad Types: flat type with groove, bellows type with groove

ZP3P

ZP3P

The ZP3P series is made of a silicone rubber that is compliant with FDA21CFRSS1772600.  The blue colored pad can be easily distinguished during contamination inspections.  The sealing skirt design reduces leakage and offers a better sealing performance for this film.  Also incorporated into the design is a stopper support in the center to help wrinkle prevention on thin work pieces during adsorption.

  • Pad Diameter: 20, 25, 35, 50
  • Silicone rubber is compliant with FDA21CFRSS1772600
  • Configurable with an adapter (7 types) or buffer (non-rotating and rotating, 10 or 20mm stroke)