Vacuum Products – Vacuum Pads

Vacuum Pads Only

Vacuum Pads Only

SMC's series ZP, ZP2 and ZP3 vacuum pads offer a complete line of pad options to meet all of your handling and transfer needs.  A wide range of sizes, shapes and materials allow design engineers the flexibility to choose the appropriate pad configuration, making the ZP, ZP2, and ZP3 suitable for a variety of routine and unusual lifting applications.


Adaptor & Cup-Vertical Entry

Adaptor & Cup-Vertical Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.


Adaptor & Cup-Lateral Entry w/One-touch Fitting

Adaptor & Cup-Lateral Entry w/One-touch Fitting

The ZP, ZP2 and ZP3 series lateral entry adapters offer a wide variety of cup diameters, materials and designs to suit multiple applications.  The adapters are available with SMC's acclaimed built-in one-touch fittings. Buffer types are available with strokes up to 50mm, depending on the series.


Adaptor & Cup-Lateral Entry

Adaptor & Cup-Lateral Entry

ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.


Non-contact Pads

Non-contact Pads

SMC's non-contact, cyclone and Bernoulli type grippers, series XT661 moves work pieces without leaving flaws or adsorption marks. Because no-contact is made with work pieces, the XT661 is ideal for transferring FPD glass substrates, solar cells, wafers, etc.