Vacuum Switches – ZSE40A

ZSE40A(F), High Precision 2-Color Display Digital Pressure Switch for Vacuum/Compound Pressure

ZSE40A(F), High Precision 2-Color Display Digital Pressure Switch for Vacuum/Compound Pressure

The ZSE40A(F) series is a high precision digital pressure switch, providing improved functions, performance and variations over the previous ISE40 series.  Abnormal values can be seen at a glance on the 2-color display.  The settings of the master pressure switch can be copied to up to 10 slave pressure switches, reducing the setting work, and preventing mistakes in setting.  Other features include: simple 3-step setting, analog output, wide variety of piping variations, and a power-saving function for MPa-kPa.  The ZSE40A(F) is also CE, UL/CSA and RoHS compliant.

  • High precision digital pressure switch w/2-color display
  • IP65 and RoHS compliant
  • Capable of copying up to 10 switches simultaneously
  • 3-step setting
  • Space saving design w/several piping and mounting variations

ZSE40A, 2-Color Display Digital Pressure Switch w/M8 Connector

ZSE40A, 2-Color Display Digital Pressure Switch w/M8 Connector

The ZSE40A(F) series is a high precision digital pressure switch, providing improved functions, performance and variations over the previous ISE40 series.  Abnormal values can be seen at a glance on the 2-color display.  The settings of the master pressure switch can be copied to up to 10 slave pressure switches, reducing the setting work, and preventing mistakes in setting.  Other features include: simple 3-step setting, analog output, wide variety of piping variations, and a power-saving function for MPa-kPa.  The ZSE40A(F) is also CE, UL/CSA and RoHS compliant.

  • High precision digital pressure switch w/2-color display
  • IP65 and RoHS compliant
  • 3-step setting
  • Applicable fluid: air, non-corrosive gas, non-flammable gas