XLA-2, Aluminium High Vacuum Angle Valve, Normally Closed/Bellows Seal

XLA-2, Aluminium High Vacuum Angle Valve, Normally Closed/Bellows Seal

Series XLA-2 are high vacuum angle valves for use in industrial applications employing high vacuum and process gases.  Common industries that may use these angle valves include semiconductor, solar and other electonics production, as well as food and pharmaceutical manufacturing.  XLA-2 valves are single-acting, normally closed, with a bellows seal over the shaft and spring.  The vavle opens when pressure is applied at the pilot port.  The bellows assembly can be replaced, reducing maintenance costs and waste materials.  The valve body is hard anodized A6063 aluminum, with 304 stainless steel valves and bellows.  Numerous seal materials are available for a wide range of chmical compatibility.

  • Excellent thermal conductivity offers uniform temperature and decreased gas condensation inside valve
  • High corrosion resistance to fluorine gas
  • Minimal outgassing
  • Minimal contamination from heavy metals
  • Optional heaters
  • Optional position sensors
  • Optional oxalic acid anodizing for internals
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Flange Size Configuration Status
Flange Type Configuration Status
Indicator/Pilot Port Direction Configuration Status
Temperature/Heater Configuration Status
Auto Switch Configuration Status
Lead Wire Length Configuration Status
Number of Autoswitches/Mounting Position Configuration Status
Body Surface Treatment Configuration Status
Seal Material Configuration Status
Seal Replacement Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog