XLG-2, Aluminum High Vacuum Angle Valve, Double Acting, O-ring Seal

XLG-2, Aluminum High Vacuum Angle Valve, Double Acting, O-ring Seal Show Description

XLG-2 is a double acting high vacuum angle valve with an O-ring shaft seal. The XL*-2 family shares common features with all series members. Bodies are made of aluminum for light weight and excellent thermal conductivity, resulting in a uniform temperature for the entire valve body. The body offers excellent resistance to fluorine corrosion. A low sputtering yield and the absence of heavy metals avoid wafer contamination

  • Air pressure applied to pilot port shifts piston-coupled valve
  • Numerous maintenance parts available to extend useful life of valve
  • Standard FKM seals, plus 8 additional seal compound options
  • Auto switches mountable from 4 directions
  • Optional 100°C and 150°C heaters (UL compliant lead wire)
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Flange Size Configuration Status
Flange Type Configuration Status
Pilot Port Direction Configuration Status
Temperature/Heater Configuration Status
Auto Switch Configuration Status
Lead Wire Length Configuration Status
Number of Auto Switches/Mounting Position Configuration Status
Body Surface Treatment Configuration Status
Seal Material Configuration Status
Seal Replacement Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog