XT661-X321, Bernoulli Round Type

XT661-X321, Bernoulli Round Type Show Description

SMC's non-contact, cyclone and Bernoulli type grippers, series XT661 moves work pieces without leaving flaws or adsorption marks.  Because no-contact is made with work pieces, the XT661 is ideal for transferring FPD glass substrates, solar cells, wafers, etc.

  • Body material: resin
  • Reduces vibration
  • Outer body diameter: (mm) 39, 59, 79, 99
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Outer Body Dia. Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.