Y*10-A, T Type Spacer Attachment

Y*10-A, T Type Spacer Attachment Show Description

SMC'S new AC-B series of modular type F.R.L. unit is available in six basic sizes and is interchangeable with the existing modular AC line. The AC-B series has a maximum set pressure of 125 psi and offers embedded gauge and pressure switch options not found in the AC-A. The element and bowl on the AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AFseries, depending on the body size. Bowls on size 30 and up are now covered with a transparent bowl guard, completely protecting them from the enviromnent, and making the interior contents visible from 360 degrees. The base color of the new AC-B is uban white, maintaining a clean, modern look.

  • New Style T type spacer
  • Facilitates the redirection of air flow
  • Easy maintenance
  • Port size: 1/8, 1/4, 3/8, 1/2
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Thread Configuration Status
Port Size Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog