Y*10-A, T Type Spacer Attachment

Y*10-A, T Type Spacer Attachment

SMC'S new AC-A series of modular type F.R.L. unit is available in five sizes and is interchangeable with the existing modular AC line. The pressure drop across the regulator has been reduced creating a more efficient unit with a maximum set pressure of 100 psi. The element and bowl on the AW and AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AF series, depending on the body size. Bowls on the size 30 and 40 are now covered with a transparent bowl guard, completely protecting them from the environment, and making the interior contents visible from 360 degrees. The base color of the new AC-A series is urban white, maintaining a clean, modern look.

  • T type spacer for AC-A series 
  • Facilitates the branching of air flow
  • Easy maintenance
  • Port size: 1/8, 1/4, 3/8, 1/2
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Model Configuration Status
Thread Configuration Status
Port Size Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.