ZB, Compact Vacuum Unit, Ejector/Vacuum Pump System

ZB, Compact Vacuum Unit, Ejector/Vacuum Pump System Show Description

Series ZB compact vacuum unit includes a vacuum ejector, supply valve, release valve, vacuum break flow adjustment needle, suction filter and silencer in a single unit.  The ZB is an energy saving design with reduced air consumption and reaches vacuum pressure set point quicker than previous models.  The series is constructed with separate vacuum and pressure paths, which effectively reduce the chance of dust collecting in the filter element being discharged into the surrounding atmosphere via the units exhaust.  The ZB is available as a single unit or mounted to a manifold of up to 12 stations.


  • Quick response: valve response time: 5ms; vacuum response time: 28ms
  • Compact & lightweight: 0.101 lbs (46g) single unit weight
  • Air pressure and release pressure can be adjusted separately
  • Simple installation and removal
  • Available with pressure sensor or vacuum pressure switch
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Nozzle Size Configuration Status
Body Configuration Status
Exhaust Configuration Status
Valve Combination Configuration Status
Rated Voltage Configuration Status
Electrical Entry Configuration Status
Manual Override Configuration Status
Sensor/Switch Specifications Configuration Status
Pressure Switch Lead Wire Configuration Status
Vacuum Port Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog