ZH, Vacuum Generator, Body Ported

ZH, Vacuum Generator, Body Ported Show Description

Vacuum Generator series ZH offers a compact and light weight point-of-use generator with standard flow and large flow capability. There are two types available: box type with a silencer exhaust and body ported type with individual exhaust. Also, these generators are often smaller and lighter that the bulky vacuum lines used in central vacuum systems. Available in various nozzle diameters and a number of port sizes.

  • Seven nozzle diameters (mm): 0.5, 0.7, 1.0, 1.3, 1.5, 1.8. 2.0
  • Four mounting types: direct, standard bracket, L-bracket, and DIN rail
  • Silencer and standard bracket available
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Nozzle Diameter Configuration Status
Vacuum Pressure Configuration Status
SUP Configuration Status
VAC Configuration Status
EXH Configuration Status
Accessories Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.