ZHP, Vacuum Pad with Generator

ZHP, Vacuum Pad with Generator Show Description

Vacuum pad and generator are integrated for space savings. The two-stage generator increases suction flow up to 50% and reduces air consumption up to 30%. Design features allow for daisy-chain piping and the mounting with lock plates makes for easier maintenance.

  • Pad diameter: 63 and 80mm
  • Pad types: Bellows type with groove and flat type with groove
  • Available materials: NBR. Silicone rubber, Urethane rubber, FKM
  • Nozzle diameter (mm): 0.7, 1.0, 1.2, 1.5
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Pad Diameter Configuration Status
Pad Form Configuration Status
Pad Material Configuration Status
Mounting Configuration Status
Ejector/Nozzle Size Configuration Status
Supply Port Configuration Status
Exhaust Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.