ZL112-K, Multi-stage Generator w/Valve

ZL112-K, Multi-stage Generator w/Valve Show Description

Vacuum Generator series ZL series is a multi-stage, high-efficiency vacuum generator, which operates at 150% efficiency (compared to about 40% for other units). For each scfm of compressed air it consumes, the ZL generates an incredible 1.587 scfm of suction flow. The ZL is available with a built-in vacuum switch with digital readout for design flexibility. Other features include built-in suction filter, exhaust silencer, and one-touch tube fittings. Its' compact design allows for mounting from three sides.

  • Multi-stage vacuum generator
  • Nozzle diameter: 1.2mm
  • Supply/release valve combination
  • Variety of options available
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Exhaust Configuration Status
Exhaust Port Thread Configuration Status
Supply, Release Valve Configuration Status
Voltage Configuration Status
Electrical Entry Configuration Status
Light & Surge Suppressor Configuration Status
Manual Override Configuration Status
Vacuum Pressure Sensor Configuration Status
Output Specification Configuration Status
Unit Specification Configuration Status
Lead Wire Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.